606Eh, 686Eh Velocity window time - Axis #
This object is used to define the amount of time the actual velocity (606Ch, 686Ch Velocity actual value - Axis #) must be within the velocity window (606Dh, 686Dh Velocity window - Axis #) to set the ‘Target Reached’ bit of the statusword (see 6041h, 6841h Statusword - Axis #).
-
- This only applies for profile velocity mode.
Example:
Velocity Window (606Dh) = 50 rpm
Velocity Window Time (606Eh) = 10 ms
Target Velocity (60FFh, 68FFh Target velocity - Axis #) = 160 rpm
The target reached count will start counting as soon as the actual velocity is within the velocity window (160-50 = 110 rpm to 160 + 50 = 210 rpm). Once the counter reaches the velocity window time value, the target reaches bit is set.
| Time (ms) | Actual Velocity (606Ch) | Target Reached Bit (Statusword 6041h) | Target Reached Count (internal) |
|---|---|---|---|
| 0 | 0 | 0 | 0 |
| 1 | 20 | 0 | 0 |
| 2 | 40 | 0 | 0 |
| 3 | 60 | 0 | 0 |
| 4 | 80 | 0 | 0 |
| 5 | 100 | 0 | 0 |
| 6 | 120 | 0 | 1 |
| 7 | 140 | 0 | 2 |
| 8 | 160 | 0 | 3 |
| 9 | 160 | 0 | 4 |
| 10 | 160 | 0 | 5 |
| 11 | 160 | 0 | 6 |
| 12 | 160 | 0 | 7 |
| 13 | 160 | 0 | 8 |
| 14 | 160 | 0 | 9 |
| 15 | 160 | 1 | 10 |
| 16 | 160 | 1 | 10 |
| 17 | 160 | 1 | 10 |
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Velocity window time - Axis 1 | 606Eh | 0h | Unsigned16 | - | - | Read/Write | Yes |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Velocity window time - Axis 2 | 686Eh | 0h | Unsigned16 | - | - | Read/Write | Yes |





